Kop-Flex Gear Coupling Flex Hub - Size 4 - 4W FHUBTLX4040
Part #:1966035
Catalog #:4W FHUBTLX4040
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 5.19 in |
| Bore Type: | Taper Lock Bushing | Component Type: | Flex Hub |
| Configuration: | Gear | Coupling Size: | 4 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 7.501 in |
| Inboard H: | 9.75 | Inboard L: | 0.25 |
| Inboard M: | 1.4375 | Inboard, Outboard H: | 10.9375 |
| Inboard, Outboard L: | 1.59375 | Inboard, Outboard M: | 1.4375 |
| Length Through Bore (in): | 4.75 in | Length Through Bore (mm): | 101.6 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Measurement System: | Imperial | Model: | Waldron |
| Outboard H: | 12.125 | Outboard L: | 4.125 |
| Outboard M: | 2.625 | Outside Diameter (in): | 12.5 in |
| Size Code: | 4 | Sleeve Outside Diameter (in): | 12.5 in |
| Speed Max (rpm): | 2,710 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 221,000 in/lbs |
General Specifications
| UPC: | 662384085068 | Weight: | 30.62 LB |
| Packaged Length: | 13.30 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 5.50 IN |

