Kop-Flex Gear Coupling Flex Hub - Size 5.0 - Finished Bore - 5H FHUB FB
Part #:2283158
Catalog #:5H FHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 7.13 in | Bore Type: | Finish Bore |
| Component Type: | Flex Hub Finish Bored | Coupling Size: | 50 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Max-C | Outside Diameter (in): | 10.38 in |
General Specifications
| UPC: | 662384405217 | Weight: | 100.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 22.00 IN |
| Packaged Height: | 6.00 IN |

