Kop-Flex Gear Coupling Flex Hub - Size 5.5 - 5 1/2W FHUB
Part #:1967181
Catalog #:5 1/2W FHUB
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 7.5 in | Bore Size Min (in): | 3 in |
| Bore Type: | Rough Bore | Component Type: | Flex Hub |
| Configuration: | Gear | Coupling Size: | 5.5 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 10.426 in |
| Length Through Bore (in): | 6.625 in | Length Through Bore (mm): | 168.275 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Max Bore w/standard key: | 7.5 in | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 16.75 in |
| Size Code: | 5.5 | Sleeve Outside Diameter (in): | 16.75 in |
| Speed Max (rpm): | 2,700 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 546,000 in/lbs |
General Specifications
| UPC: | 662384498745 | Weight: | 151.70 LB |
| Packaged Length: | 13.08 IN | Packaged Width: | 13.08 IN |
| Packaged Height: | 13.08 IN |

