Kop-Flex Gear Coupling Flex Hub - Size 6.0 - Finished Bore - 6H FHUB FB
Part #:2283174
Catalog #:6H FHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 8.88 in | Bore Type: | Finish Bore |
| Component Type: | Flex Half | Coupling Size: | 60 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Measurement System: | Imperial | Model: | Max-C |
| Outside Diameter (in): | 24.88 in | Series: | K2 |
| Speed Max (rpm): | 4,100 rpm |
General Specifications
| UPC: | 662384406214 | Weight: | 135.00 LB |

