Kop-Flex Gear Coupling Flex Hub - Size 6.0 - Finished Bore - 6F FHUB FB
Part #:2283497
Catalog #:6F FHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 6.6 in | Bore Type: | Finished Bore |
| Component Type: | Vertical Slide Fastener Set | Coupling Size: | 6 |
| Coupling Type: | Gear Coupling | Includes: | Vertical Slide Fastener Set |
| Lube/Non-Lube: | Lubricated | Material: | Alloy steel |
| Measurement System: | Imperial | Model: | Series H |
| Outside Diameter (in): | 18 in | Series: | Series H |
General Specifications
| UPC: | 662384106213 | Weight: | 124.00 LB |

