Kop-Flex Gear Coupling Flex Hub - Size 7.0 - Finished Bore - 7H FHUB FB
Part #:2283182
Catalog #:7H FHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 10.38 in | Bore Type: | Finish Bore |
| Component Type: | Hub QD Bushing | Coupling Size: | 70 |
| Coupling Type: | Elastomeric Coupling | Hub Diameter (in): | 8 in |
| Length Through Bore (in): | 4 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric | Outside Diameter (in): | 4.5625 in |
| Speed Max (rpm): | 3,600 rpm | Torque Rating (in-lb): | 4,540 in/lbs |
General Specifications
| UPC: | 662384407211 | Weight: | 236.00 LB |

