Kop-Flex Gear Coupling Flex Hub - Size 7 - 7H FHUB
Part #:1963529
Catalog #:7H FHUB
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 10.38 in | Bore Type: | Rough Bore |
| Component Type: | Flex Hub | Configuration: | Full Flex |
| Coupling Size: | 7 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 13.5 in | Length Through Bore (in): | 8.6875 in |
| Length Through Bore (mm): | 220.6625 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 10.375 in |
| Measurement System: | Imperial | Model: | Series H |
| Outside Diameter (in): | 20.75 in | Size Code: | 7 |
| Sleeve Outside Diameter (in): | 20.75 in | Speed Max (rpm): | 3,000 rpm |
| Tooth Profile: | Crowned | Torque Rating (in-lb): | 1,160,000 in/lbs |
General Specifications
| UPC: | 662384460964 | Weight: | 338.00 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 10.00 IN | HTC: | 8483.90.8010 |
| Country of Origin: | China |

