Kop-Flex Gear Coupling Gasket - Size 2 - 2 SB GASKET
Part #:2304640
Catalog #:2 SB GASKET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Component Type: | Gasket |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Includes: | Gasket | Lube/Non-Lube: | Lubricated |
| Material: | Paper | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 7 in |
| Series: | Fast, Series H, Waldron |
General Specifications
| UPC: | 662384268331 | Weight: | 0.02 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 0.60 IN | HTC: | 4016.93.5020 |
| Country of Origin: | United States of America |

