Kop-Flex Gear Coupling Gasket - Size 4 - 4 SB GASKET
Part #:2304681
Catalog #:4 SB GASKET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Component Type: | Gasket |
| Coupling Size: | 4 | Coupling Type: | Gear Coupling |
| Includes: | Gasket | Lube/Non-Lube: | Lubricated |
| Material: | Paper | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 12.5 in |
| Series: | Series H |
General Specifications
| UPC: | 662384268379 | Weight: | 0.06 LB |
| HTC: | 4016.93.5020 |

