Kop-Flex Gear Coupling Limited End Float Disc - Size 2 - 2F LEFD
Part #:1968346
Catalog #:2F LEFD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Limited End Float Disc |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Includes: | Limited End Float Disc | Lube/Non-Lube: | Lubricated |
| Material: | Phenolic Disc | Measurement System: | Imperial |
| Model: | FASTS | Outside Diameter (in): | 7 in |
| Series: | Fast | Total LEF: | 0.125 |
General Specifications
| UPC: | 662384268782 | Weight: | 0.50 LB |
| Packaged Length: | 5.87 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 5.87 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

