Kop-Flex Gear Coupling Limited End Float Disc - Size 3.5 - 3 1/2W LEFD
Part #:2295756
Catalog #:3 1/2W LEFD
KEY FEATURES
- Limit Coupling Axial "Float", Horizantal Applications
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Limited End Float Disc |
| Coupling Size: | 3.5 | Coupling Type: | Gear Coupling |
| Includes: | Limited End Float Disc | Lube/Non-Lube: | Lubricated |
| Material: | Phenolic Disc | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 11 in |
| Series: | Waldron | Total LEF: | 0.1875 |
General Specifications
| UPC: | 662384100136 | Weight: | 2.21 LB |

