Kop-Flex Gear Coupling Limited End Float Disc - Size 5 - 5F LEFD
Part #:1960822
Catalog #:5F LEFD
KEY FEATURES
- All-metal end ring seal design for maximum service life. The industry standard for over 75 years.
- Provides 300% greater lubricant capacity than o-ring style couplings.
- Greater lubricant capacity allows longer periods between scheduled lubrications and longer service life.
- Straight tooth design provides improved load distribution, lower stresses and longer life for the gear teeth.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Limited End Float Disc |
| Coupling Size: | 5 | Coupling Type: | Gear Coupling |
| Includes: | Limited End Float Disc | Lube/Non-Lube: | Lubricated |
| Material: | Phenolic Disc | Measurement System: | Imperial |
| Model: | FASTS | Outside Diameter (in): | 15.3125 in |
| Series: | Waldron | Total LEF: | 0.1875 |
General Specifications
| UPC: | 662384268843 | Weight: | 1.83 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 9.80 IN |
| Packaged Height: | 1.05 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

