Kop-Flex Gear Coupling Medium Slide Sleeve - Size 1.625 - 1 5/8W PL MSLEEVE
Part #:2286508
Catalog #:1 5/8W PL MSLEEVE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Flangeless | Component Type: | Flangeless Sleeve |
| Configuration: | Gear Sleeve | Coupling Size: | 1.625 |
| Coupling Type: | Gear Coupling | Lube/Non-Lube: | Lubricated |
| Measurement System: | Imperial | Model: | Waldron |
| Outside Diameter (in): | 3.5625 in | Sleeve Material: | Steel |
| Sleeve Overall Length (in): | 1.8125 in | Sleeve Type: | Continuous |
| Speed Max (rpm): | 14,000 rpm | Tooth Profile: | 40° Pressure Angle Tooth |
| Torque Rating (in-lb): | 7,560 in/lbs |
General Specifications
| UPC: | 662384499919 | Weight: | 2.26 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.90.8010 |

