Kop-Flex Gear Coupling Mill Motor Hub - Size 1.5 - 1 1/2B MMHUB
Part #:1968296
Catalog #:1 1/2B MMHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.625 in | Bore Size Min (in): | 0 in |
| Bore Type: | Taper Bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 1.5 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 2.1875 in |
| Length Through Bore (in): | 1.6875 in | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Model B | Size Code: | 1.5 |
| Tooth Profile: | Straight |
General Specifications
| UPC: | 662384241884 | Weight: | 3.00 LB |
| HTC: | 8483.90.8010 |

