Kop-Flex Gear Coupling Mill Motor Hub - Size 2 - 2W MMHUB
Part #:1967223
Catalog #:2W MMHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.75 in | Bore Type: | Rough Bore |
| Component Type: | Mill Motor Hub | Configuration: | Gear |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 4.001 in | Length Through Bore (in): | 4.22 in |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Measurement System: | Imperial | Model: | Waldron |
| Outside Diameter (in): | 7 in | Size Code: | 2 |
| Sleeve Outside Diameter (in): | 7 in | Speed Max (rpm): | 4,850 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 31,500 in/lbs |
General Specifications
| UPC: | 662384498868 | Weight: | 15.55 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 4.90 IN |

