Kop-Flex Gear Coupling Mill Motor Hub - Size 2.5 - 2 1/2B MMHUB
Part #:1961317
Catalog #:2 1/2B MMHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.75 in | Bore Size Min (in): | 0 in |
| Bore Type: | Rough Bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 2.5 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 3.6875 in |
| Length Through Bore (in): | 2.5625 in | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Model B | Size Code: | 2.5 |
| Tooth Profile: | Straight |
General Specifications
| UPC: | 662384243178 | Weight: | 14.72 LB |
| Packaged Length: | 4.04 IN | Packaged Width: | 4.04 IN |
| Packaged Height: | 4.04 IN |

