Kop-Flex Gear Coupling Mill Motor Hub - Size 2.5 - 2 1/2F MMHUB0304
Part #:2284081
Catalog #:2 1/2F MMHUB0304
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2 in | Bore Type: | Taper Bore |
| Component Type: | Mill Motor Hub | Configuration: | Gear |
| Coupling Size: | 2.5 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 3.625 in | Length Through Bore (in): | 3.5 in |
| Length Through Bore (mm): | 88.9 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | FASTS | Outside Diameter (in): | 8.375 in |
| Size Code: | 2.5 | Sleeve Outside Diameter (in): | 8.375 in |
| Speed Max (rpm): | 7,900 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 56,700 in/lbs |
General Specifications
| UPC: | 662384728170 | Weight: | 9.96 LB |

