Kop-Flex Gear Coupling Mill Motor Hub - Size 2.5 - 2 1/2W MMHUB10
Part #:2285211
Catalog #:2 1/2W MMHUB10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.5 in | Bore Size Min (in): | 0 in |
| Bore Type: | Taper Bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 2.5 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 4.721 in |
| Length Through Bore (in): | 4.5 in | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 8.375 in |
| Size Code: | 2.5 | Sleeve Outside Diameter (in): | 8.375 in |
| Speed Max (rpm): | 5,000 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 56,700 in/lbs |
General Specifications
| UPC: | 662384498837 | Weight: | 27.99 LB |

