Kop-Flex Gear Coupling Mill Motor Hub - Size 3 - 3F MMHUB08
Part #:1960905
Catalog #:3F MMHUB08
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3 in | Bore Type: | Taper Bore |
| Component Type: | Mill Motor Hub | Configuration: | Gear |
| Coupling Size: | 3 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 4.125 in | Length Through Bore (in): | 4.5 in |
| Length Through Bore (mm): | 114.3 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | FASTS | Outside Diameter (in): | 9.4375 in |
| Size Code: | 3 | Sleeve Outside Diameter (in): | 9.4375 in |
| Speed Max (rpm): | 6,800 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 101,000 in/lbs |
General Specifications
| UPC: | 662384728231 | Weight: | 14.36 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.75 IN |

