Kop-Flex Gear Coupling Mill Motor Hub - Size 3 - 3W MMHUB12
Part #:2285278
Catalog #:3W MMHUB12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Mill Motor Hub |
| Coupling Size: | 3 | Coupling Type: | Gear Coupling |
| Includes: | Mill Motor Hub | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 5.626 in |
| Series: | Waldron | Size Code: | 3 |
General Specifications
| UPC: | 662384488630 | Weight: | 42.55 LB |

