Kop-Flex Gear Coupling Mill Motor Hub - Size 3.5 - 3 1/2H MMHUB14
Part #:2284834
Catalog #:3 1/2H MMHUB14
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Mill Motor Hub |
| Coupling Size: | 3.5 | Coupling Type: | Gear Coupling |
| Includes: | Mill Motor Hub | Length Through Bore (in): | 5 in |
| Length Through Bore (mm): | 127 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 4.5 in |
| Measurement System: | Imperial | Model: | Series H |
| Outside Diameter (in): | 6.503 in | Series: | Series H |
| Size Code: | 3.5 |
General Specifications
| UPC: | 662384460216 | Weight: | 30.96 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 8.70 IN |
| Packaged Height: | 7.70 IN |

