Kop-Flex Gear Coupling Mill Motor Hub - Size 3.5 - 3 1/2W MMHUB14
Part #:2285336
Catalog #:3 1/2W MMHUB14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.5 in | Bore Size Min (in): | 0 in |
| Bore Type: | Taper Bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 3.5 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 6.626 in |
| Length Through Bore (in): | 5 in | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 11 in |
| Size Code: | 3.5 | Sleeve Outside Diameter (in): | 11 in |
| Speed Max (rpm): | 3,900 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 145,000 in/lbs |
General Specifications
| UPC: | 662384488678 | Weight: | 65.27 LB |

