Kop-Flex Gear Coupling Mill Motor Hub - Size 4 - 4F MMHUB10
Part #:1960947
Catalog #:4F MMHUB10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Taper Bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 4 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 5.75 in |
| Length Through Bore (in): | 4.5 in | Length Through Bore (mm): | 114.3 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 12.5 in | Size Code: | 4 |
| Sleeve Outside Diameter (in): | 12.5 in | Speed Max (rpm): | 5,260 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 236,000 in/lbs |
General Specifications
| UPC: | 662384728316 | Weight: | 54.01 LB |

