Kop-Flex Gear Coupling Mill Motor Hub - Size 4 - 4F MMHUB
Part #:1961200
Catalog #:4F MMHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.25 in | Bore Type: | Rough Bore |
| Component Type: | Mill Motor Hub | Configuration: | Gear |
| Coupling Size: | 4 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 5.75 in | Length Through Bore (in): | 6.375 in |
| Length Through Bore (mm): | 161.925 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 4.25 in |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 12.5 in | Size Code: | 4 |
| Sleeve Outside Diameter (in): | 12.5 in | Speed Max (rpm): | 5,260 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 236,000 in/lbs |
General Specifications
| UPC: | 662384918199 | Weight: | 54.01 LB |
| Packaged Length: | 8.70 IN | Packaged Width: | 8.70 IN |
| Packaged Height: | 7.40 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

