Kop-Flex Gear Coupling Mill Motor Hub - Size 4 - 4W MMHUB10
Part #:2285351
Catalog #:4W MMHUB10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.5 in | Bore Size Min (in): | 0 in |
| Bore Type: | Taper bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 4 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 7.501 in |
| Length Through Bore (in): | 4.5 in | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 12.5 in |
| Size Code: | 4 | Sleeve Outside Diameter (in): | 12.5 in |
| Speed Max (rpm): | 3,500 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 221,000 in/lbs |
General Specifications
| UPC: | 662384488692 | Weight: | 50.06 LB |

