Kop-Flex Gear Coupling Mill Motor Hub - Size 5 - 5H MMHUB
Part #:1963305
Catalog #:5H MMHUB
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 6.875 in | Bore Size Min (in): | 3 in |
| Bore Type: | Rough Bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 5 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 9.51 in |
| Length Through Bore (in): | 8.3125 in | Length Through Bore (mm): | 211.1375 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Max Bore w/standard key: | 6.875 in | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 15.3125 in |
| Size Code: | 5 | Sleeve Outside Diameter (in): | 15.3125 in |
| Speed Max (rpm): | 4,300 rpm | Tooth Profile: | Crowned |
| Torque Rating (in-lb): | 441,000 in/lbs |
General Specifications
| UPC: | 662384405279 | Weight: | 157.35 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 11.06 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

