Kop-Flex Gear Coupling Mill Motor Hub - Size 5 - 5F MMHUB14
Part #:2284313
Catalog #:5F MMHUB14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.5 in | Bore Size Min (in): | 3 in |
| Bore Type: | Taper bore | Component Type: | Mill Motor Hub |
| Configuration: | Gear | Coupling Size: | 5 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 7.3125 in |
| Length Through Bore (in): | 5 in | Length Through Bore (mm): | 127 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 15.3125 in | Size Code: | 5 |
| Sleeve Outside Diameter (in): | 15.3125 in | Speed Max (rpm): | 4,300 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 441,000 in/lbs |
General Specifications
| UPC: | 662384808421 | Weight: | 86.00 LB |

