Kop-Flex Gear Coupling Mill Motor Hub - Size 5.5 - 5 1/2H MMHUB
Part #:1963396
Catalog #:5 1/2H MMHUB
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Mill Motor Hub |
| Coupling Size: | 5.5 | Coupling Type: | Gear Coupling |
| Includes: | Hub | Length Through Bore (in): | 10.3125 in |
| Length Through Bore (mm): | 261.9375 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 7.75 in |
| Measurement System: | Imperial | Model: | Series H |
| Outside Diameter (in): | 16.75 in | Series: | Mill Motor |
| Size Code: | 5.5 |
General Specifications
| UPC: | 662384455274 | Weight: | 259.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 11.75 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.90.8010 |

