Kop-Flex Gear Coupling Pilot Ring - Size 2 - 2W PR
Part #:1966324
Catalog #:2W PR
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Pilot Ring |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Includes: | Pilot Ring | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 7 in |
| Series: | Waldron |
General Specifications
| UPC: | 662384486698 | Weight: | 0.15 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 0.35 IN | HTC: | 8483.90.8010 |

