Kop-Flex Gear Coupling Rigid Hub - Size 1.0 - Finished Bore - 1 EB RHUB FB
Part #:2283190
Catalog #:1 EB RHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 2.26 in |
| Bore Type: | Finish Bore | Configuration: | Full Flex Coupling |
| Coupling Size: | 190 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 8 | Length Through Bore (in): | 5.91 in |
| Length Through Bore (mm): | 150 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Hub / Carbon Steel Sleeve | Max Bore w/standard key for Flex Hub: | 190 in |
| Measurement System: | Metric | Outside Diameter (in): | 14.96 in |
| Speed Max (rpm): | 2,600 rpm | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque Rating (in-lb): | 606,276.375 in/lbs |
General Specifications
| UPC: | 662384101379 | Weight: | 4.72 LB |

