Kop-Flex Gear Coupling Rigid Hub - Size 1.125 - 1 1/8W PL RHUB
Part #:2296721
Catalog #:1 1/8W PL RHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.25 in | Bore Type: | Rough Bore |
| Component Type: | Rigid Hub | Configuration: | Gear |
| Coupling Size: | 1.125 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 2.063 in | Length Through Bore (in): | 1.4375 in |
| Length Through Bore (mm): | 36.5125 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 1.25 in |
| Measurement System: | Imperial | Model: | Waldron |
| Outside Diameter (in): | 2.9375 in | Size Code: | 1.125 |
| Sleeve Outside Diameter (in): | 2.9375 in | Speed Max (rpm): | 14,000 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 2,520 in/lbs |
General Specifications
| UPC: | 662384484281 | Weight: | 1.38 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 3.10 IN |

