Kop-Flex Gear Coupling Rigid Hub - Size 1.5 - 1 1/2W SB RHUBTLX1615
Part #:1967587
Catalog #:1 1/2W SB RHUBTLX1615
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Bore Size Max (in): | 1.63 in |
| Bore Type: | Taper Lock Bushing | Component Type: | Rigid Hub |
| Configuration: | Gear | Coupling Size: | 1.5 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 3.81 in |
| Inboard H: | 4.0625 | Inboard L: | 0.5 |
| Inboard M: | 0.15625 | Length Through Bore (in): | 1.59 in |
| Length Through Bore (mm): | 38.1 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Waldron | Outboard H: | 4.5 |
| Outboard L: | 1.5 | Outboard M: | 0.59375 |
| Outside Diameter (in): | 6 in | Size Code: | 1.5 |
| Sleeve Outside Diameter (in): | 6 in | Speed Max (rpm): | 5,660 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 15,100 in/lbs |
General Specifications
| UPC: | 662384503470 | Weight: | 6.32 LB |

