Kop-Flex Gear Coupling Rigid Hub - Size 2 - 2 SB RHUB
Part #:1960566
Catalog #:2 SB RHUB
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Bore Size Max (in): | 3.38 in |
| Bore Type: | Rough Bore | Component Type: | Rigid Hub |
| Configuration: | Flex-Rigid | Coupling Size: | 2 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 4.8125 in |
| Length Through Bore (in): | 2.2813 in | Length Through Bore (mm): | 57.94375 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Max Bore w/standard key for Rigid Hub: | 3.375 in | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 7 in |
| Size Code: | 2 | Sleeve Outside Diameter (in): | 7 in |
| Speed Max (rpm): | 9,300 rpm | Tooth Profile: | Crowned |
| Torque Rating (in-lb): | 31,500 in/lbs |
General Specifications
| UPC: | 662384110197 | Weight: | 15.58 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 4.30 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

