Kop-Flex Gear Coupling Rigid Hub - Size 2.5 - Finished Bore - 2 1/2 EB RHUB FB
Part #:2283224
Catalog #:2 1/2 EB RHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 5 in |
| Bore Type: | Finished Bore | Component Type: | Spacer |
| Coupling Size: | 1.5 | Coupling Type: | Gear Coupling |
| Includes: | Spacer | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Model B | Model Name: | Model_B1-3-5Spacer |
| Outside Diameter (in): | 6 in | Series: | Waldron |
General Specifications
| UPC: | 662384125375 | Weight: | 19.42 LB |
| Packaged Length: | 8.80 IN | Packaged Width: | 8.85 IN |
| Packaged Height: | 4.44 IN |

