Kop-Flex Gear Coupling Rigid Hub - Size 4.0 - Finished Bore - 4 EB RHUB FB
Part #:2283257
Catalog #:4 EB RHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 6.38 in |
| Bore Type: | Finished Bore | Component Type: | Pilot Ring |
| Coupling Size: | 3 | Coupling Type: | Gear Coupling |
| Includes: | Pilot Ring | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Waldron | Series: | Fast, Series H, Waldron |
General Specifications
| UPC: | 662384104370 | Weight: | 110.00 LB |

