Kop-Flex Gear Coupling Rigid Hub - Size 5.0 - Finished Bore - 5 EB RHUB FB
Part #:2283273
Catalog #:5 EB RHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 8.6 in |
| Bore Type: | Finished Bore | Configuration: | Full Flex |
| Coupling Size: | 4 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 14 | Length Through Bore (in): | 4.75 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Outside Diameter (in): | 12.5 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 5,260 rpm |
| Tooth Profile: | Straight faced, Involute Stub Tooth | Torque Rating (in-lb): | 236,000 in/lbs |
General Specifications
| UPC: | 662384105377 | Weight: | 189.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 8.00 IN |

