Kop-Flex Gear Coupling Rigid Hub - Size 6.0 - Finished Bore - 6 EB RHUB FB
Part #:2283299
Catalog #:6 EB RHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 8.76 in |
| Bore Type: | Finished Bore | Component Type: | Mill Motor Hub |
| Coupling Size: | 5 | Coupling Type: | Gear Coupling |
| Includes: | Mill Motor Hub | Length Through Bore (in): | 6 in |
| Length Through Bore (mm): | 152.4 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 5.5 in |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 5.5 in | Series: | Fast, Series H, Waldron |
| Size Code: | 5 |
General Specifications
| UPC: | 662384106374 | Weight: | 255.60 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.50 IN |
| Packaged Height: | 9.00 IN |

