Kop-Flex Gear Coupling Seal Kit - Size 7 - 7W SK
Part #:1967769
Catalog #:7W SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Seal Kit |
| Coupling Size: | 7 | Coupling Type: | Gear Coupling |
| Includes: | Seal Kit | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 20.75 in |
| Series: | Waldron |
General Specifications
| UPC: | 662384516111 | Weight: | 1.74 LB |

