Kop-Flex Gear Coupling Seal - Size 2 - 2P SEAL
Part #:2304418
Catalog #:2P SEAL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Seal | Coupling Size: | 2 |
| Coupling Type: | Gear Coupling | Includes: | Seal |
| Lube/Non-Lube: | Lubricated | Material: | BUNA-N |
| Measurement System: | Imperial | Model: | Powerlign |
| Series: | Fast, Series H, Waldron |
General Specifications
| UPC: | 662384492231 | Weight: | 1.00 LB |
| HTC: | 4016.93.5020 |

