Kop-Flex Gear Coupling Seal - Size 2.5 - 2 1/2W SEAL
Part #:1966662
Catalog #:2 1/2W SEAL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Seal |
| Coupling Size: | 2.5 | Coupling Type: | Gear Coupling |
| Includes: | Seal | Lube/Non-Lube: | Lubricated |
| Material: | Rubber | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 8.375 in |
| Series: | Waldron |
General Specifications
| UPC: | 662384492316 | Weight: | 0.06 LB |
| Packaged Length: | 5.65 IN | Packaged Width: | 5.35 IN |
| Packaged Height: | 0.65 IN | HTC: | 4016.93.5020 |
| Country of Origin: | United States of America |

