Kop-Flex Gear Coupling Seal - Size 3 - 3P SEAL
Part #:2304434
Catalog #:3P SEAL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Seal | Coupling Size: | 3 |
| Coupling Type: | Gear Coupling | Lube/Non-Lube: | Lubricated |
| Material: | BUNA-N | Measurement System: | Imperial |
| Model: | Powerlign |
General Specifications
| UPC: | 662384492255 | Weight: | 0.13 LB |
| Packaged Length: | 6.85 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 1.30 IN | HTC: | 4016.93.5020 |

