Kop-Flex Gear Coupling Seal - Size 3.5 - 3 1/2H SEAL
Part #:2304764
Catalog #:3 1/2H SEAL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Seal |
| Coupling Size: | 3.5 | Coupling Type: | Gear Coupling |
| Includes: | Seal | Lube/Non-Lube: | Lubricated |
| Material: | Rubber | Measurement System: | Imperial |
| Model: | Series H | Series: | Series H |
General Specifications
| UPC: | 662384101126 | Weight: | 0.07 LB |
| Packaged Length: | 5.55 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.05 IN | HTC: | 4016.93.5020 |
| Country of Origin: | China |

