Kop-Flex Gear Coupling Seal - Size 4.5 - 4 1/2W SEAL
Part #:1966704
Catalog #:4 1/2W SEAL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Seal |
| Coupling Size: | 4.5 | Coupling Type: | Gear Coupling |
| Includes: | Seal | Lube/Non-Lube: | Lubricated |
| Material: | Rubber | Measurement System: | Imperial |
| Model: | Waldron | Series: | Fast, Series H, Waldron |
General Specifications
| UPC: | 662384492354 | Weight: | 0.14 LB |
| Packaged Length: | 9.35 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 0.65 IN | HTC: | 4016.93.5020 |
| Country of Origin: | United States of America |

