Kop-Flex Gear Coupling Seal - Size 6 - 6W SEAL
Part #:1966738
Catalog #:6W SEAL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Seal |
| Coupling Size: | 6 | Coupling Type: | Gear Coupling |
| Includes: | Seal | Lube/Non-Lube: | Lubricated |
| Material: | Rubber | Measurement System: | Imperial |
| Model: | Waldron | Series: | Series H |
General Specifications
| UPC: | 662384492385 | Weight: | 0.31 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 15.10 IN |
| Packaged Height: | 1.05 IN | HTC: | 4016.93.5020 |
| Country of Origin: | China |

