Kop-Flex Gear Coupling Seal - Size 7 - 7H SEAL
Part #:2304822
Catalog #:7H SEAL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Seal |
| Coupling Size: | 7 | Coupling Type: | Gear Coupling |
| Includes: | Seal | Lube/Non-Lube: | Lubricated |
| Material: | Rubber | Measurement System: | Imperial |
| Model: | Series H | Series: | Fast, Series H, Waldron |
General Specifications
| UPC: | 662384106176 | Weight: | 1.20 LB |
| HTC: | 4016.93.5020 | Country of Origin: | Mexico |

