Kop-Flex Gear Coupling Short Slide Hub - Size 5 - Finished Bore - 5F SSHUB FB
Part #:2296838
Catalog #:5F SSHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.5 in | Bore Type: | Finished Bore |
| Component Type: | Short Slide Hub | Coupling Size: | 5 |
| Coupling Type: | Gear Coupling | Length Through Bore (in): | 5.5625 in |
| Length Through Bore (mm): | 141.2875 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | FASTS | Size Code: | 5 |
| Total Slide Full Flex: | 1.4375 |
General Specifications
| UPC: | 662384916034 | Weight: | 87.65 LB |

