Kop-Flex Gear Coupling Short Slide Hub - Size 5 - Finished Bore - 5F SRHUB FB
Part #:2296911
Catalog #:5F SRHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.5 in | Bore Size Min (in): | 3.25 in |
| Bore Type: | Finished Bore | Component Type: | Short Slide Hub |
| Configuration: | Gear | Coupling Size: | 5 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 7.3125 in |
| Length Through Bore (in): | 5.5625 in | Length Through Bore (mm): | 141.2875 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 15.3125 in | Size Code: | 5 |
| Sleeve Outside Diameter (in): | 15.3125 in | Speed Max (rpm): | 4,300 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 441,000 in/lbs |
| Total Slide Flex Rigid: | 0.71875 |
General Specifications
| UPC: | 662384916133 | Weight: | 87.65 LB |

