Kop-Flex Gear Coupling Sleeve - Style Series H / Fast - Size 10 - 10 CM/HD MALE SLEEVE
Part #:CX21017
Catalog #:10 CM/HD MALE SLEEVE
KEY FEATURES
- Used with either O-ring or all Metal End Ring. The most economical gear coupling design.
- Provides 300% greater lubricant capacity than o-ring style couplings.
- Coupling sleeves will bolt to all competitor couplings sizes 8 through 30 for interchangeability in flex halves.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Configuration: | Half Coupling | Coupling Size: | 132 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 8 |
| Length Through Bore (in): | 4.13 in | Length Through Bore (mm): | 105 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Hub / Carbon Steel Sleeve |
| Max Bore w/standard key for Flex Hub: | 132 in | Measurement System: | Metric |
| Outside Diameter (in): | 10.79 in | Speed Max (rpm): | 3,600 rpm |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque Rating (in-lb): | 203,567.25 in/lbs |
General Specifications
| UPC: | 662384041859 | Weight: | 400.00 LB |
| HTC: | 8483.90.8010 | Country of Origin: | Mexico |

