Kop-Flex Gear Coupling Slide Sleeve - Size 2 - 2H EB SSLEEVE
Part #:1963537
Catalog #:2H EB SSLEEVE
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 5.875 in | Bolt Type: | Exposed |
| Component Type: | Slide Sleeve | Configuration: | Gear Sleeve |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Lube/Non-Lube: | Lubricated | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 7 in |
| Sleeve Material: | Steel | Sleeve Overall Length (in): | 2.34375 in |
| Sleeve Type: | Slide | Speed Max (rpm): | 9,300 rpm |
| Tooth Profile: | Crowned | Torque Rating (in-lb): | 31,500 in/lbs |
| Total Slide: | 0.875 |
General Specifications
| UPC: | 662384949087 | Weight: | 6.68 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 4.60 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

