Kop-Flex Gear Coupling Spacer - Size 2 - 2 EB SPR500
Part #:1959808
Catalog #:2 EB SPR500
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Spacer |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Includes: | Spacer | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 7 in |
| Series: | Fast, Series H, Waldron |
General Specifications
| UPC: | 662384107609 | Weight: | 14.10 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 5.20 IN |

